IESNA:LM-63-2002
[TEST]P1199247
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-735-U-SL3
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8765
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1608.8 1622.5 1611.6 1593.7 1528.2 1412.2 1301.4 1237.2 1225.5 1268.4
1354.7 1494.2 1667.3 1822.4 1960.1 2094.9 2245.8 2392 2549.5 2697
2776.7 2843.2 2913.9 2995.5 3072.4 3087.5 2826.2 2151 983.6 531.4
389.9 291.9 211.7 146.2 88.2 36.3 0
1608.8 1616.8 1608.3 1590.4 1526.8 1414.1 1300.9 1235.4 1221.7 1262.2
1345.2 1482.4 1654.5 1808.2 1943.6 2075.6 2218 2365.6 2517.9 2661.7
2741.8 2805.5 2872 2942.2 3018.6 3043.1 2798.4 2154.8 1005.7 548.4
399.4 296.1 216.4 148.1 90.5 38.7 0
1608.8 1622.5 1614 1598.4 1546.6 1440 1329.2 1255.2 1232.1 1258
1323.5 1438.6 1599.4 1761.1 1901.1 2029.4 2161.9 2298.6 2436.8 2566
2662.2 2701.3 2739 2775.3 2845.1 2900.7 2714 2148.7 1150 607.3
440.4 329.6 241.4 158.9 95.2 42.4 0
1608.8 1620.1 1612.6 1605 1571.5 1488.1 1380.6 1294.3 1251.4 1255.6
1302.3 1387.7 1521.1 1681.4 1827.6 1951.6 2085 2233.1 2353.8 2473.5
2578.7 2655.1 2697.5 2733.4 2790.4 2900.3 2896 2500 1725.7 836
531.4 421.1 315.9 215 125.4 52.8 0
1608.8 1619.2 1618.7 1618.2 1602.7 1550.3 1467.8 1375.4 1308.9 1281.1
1294.8 1341.9 1439.1 1570.6 1731.9 1884.6 2020 2151.5 2302.4 2445.3
2556.5 2648.5 2727.7 2805 2888.5 3001.6 3163.8 3032.8 2429.7 1460.7
613.4 314 220.2 153.7 87.2 34.4 0
1608.8 1617.3 1619.6 1622 1622 1612.6 1571.1 1507.4 1437.6 1380.1
1354.2 1367.4 1416.4 1501.3 1620.6 1779.5 1965.7 2135.9 2249.1 2344.4
2461.8 2589.5 2732.9 2900.7 3095.5 3322.7 3650 4120.1 4174.3 3711.3
2758.3 1454.1 531.9 206.5 98.1 27.3 0
1608.8 1617.8 1625.8 1634.7 1641.3 1648.9 1652.6 1643.2 1618.7 1590.9
1566.4 1555.5 1569.2 1612.6 1690.8 1798.8 1940.7 2105.3 2264.7 2410.8
2569.3 2764.5 2996 3261.9 3567 3928.2 4330.4 4912.7 5875.5 6595
6337.1 5063.6 3476.9 1972.8 851.5 140.5 0
1608.8 1621.1 1629.5 1640.9 1651.7 1664 1678.6 1686.6 1686.6 1680.9
1679.5 1688 1713 1760.6 1845 1953.5 2086.4 2242 2397.6 2568.8
2756.9 2971.9 3215.7 3468.4 3774.4 4083.3 4478.4 4901.4 5728.9 6699.2
6871.8 5691.1 3994.6 2342.5 880.8 176.3 0
1608.8 1619.2 1631.9 1644.2 1656.9 1672 1692.3 1715.8 1734.7 1762.5
1804 1849.7 1908.2 2000.2 2130.8 2304.3 2480.6 2673.5 2862.5 3059.2
3265.2 3471.3 3689.1 3903.2 4145.5 4357.2 4626.5 4958.9 5376.2 5931.1
6000.5 5136.6 3517.9 1963.8 587 109.9 0
1608.8 1621.5 1632.4 1649.8 1672 1690.8 1720.1 1750.7 1780 1821.9
1878.5 1938.4 2018.1 2128.9 2309 2527.8 2772 3040.3 3313.8 3591
3867.3 4111.6 4349.7 4570.4 4767 4961.2 5131 5321.5 5568.1 5734
5346.9 4393.1 2800.3 982.6 234.8 68.8 0
1608.8 1613.5 1626.2 1640.9 1661.6 1686.1 1716.3 1747.4 1778.1 1818.6
1866.2 1913.9 1970 2054.4 2169 2320.8 2510.3 2702.7 2904.5 3104.4
3296.3 3481.6 3656.6 3812.2 3959.3 4091.3 4207.3 4340.7 4456.3 4329.4
3738.6 2761.6 1376.3 371.6 115.5 35.8 0
1608.8 1611.2 1621.1 1636.1 1651.7 1670.1 1697 1717.2 1739.9 1755.9
1770.1 1780.4 1777.1 1777.1 1787 1807.3 1856.3 1933.2 2030.8 2154.3
2297.2 2451.9 2598.5 2737.1 2854.5 2947.9 3021 3085.6 3114.3 2883.3
2385.4 1732.3 861.5 249.4 78.3 20.3 0
1608.8 1607.9 1612.1 1619.2 1631.4 1640.4 1647.9 1649.3 1636.6 1613.5
1574.4 1512.6 1430.1 1336.3 1242.4 1167 1144.8 1182.1 1247.1 1315.5
1384.8 1451.8 1512.6 1563.5 1598.4 1612.1 1598.9 1555.5 1454.6 1209
907.2 612.5 358.8 153.7 60.4 20.7 0
1608.8 1598.9 1588 1575.3 1555 1523.5 1475.8 1401.8 1304.7 1187.3
1062.8 951.5 860 789.8 729.4 669.5 628.5 619.6 638.9 674.7
708.7 722.4 707.3 669.5 614.9 554.5 493.2 425.3 348 273.9
210.8 161.3 126.4 91.9 55.2 13.7 0
1608.8 1586.6 1556.9 1511.7 1442.8 1347.1 1227.3 1099.1 982.2 891.2
814.8 747.8 684.2 640.3 616.7 605.4 600.2 587.5 569.1 553.1
531.4 505 473.4 441.3 408.8 377.7 347 316.9 286.7 255.1
220.7 184.4 145.7 102.3 57.1 14.6 0
1608.8 1575.3 1521.6 1430.6 1302.8 1159.9 1023.7 919 845.4 781.8
729.4 692.6 666.7 650.2 636.5 612.5 601.2 593.6 575.7 549.8
521 489.9 458.8 427.2 398.9 375.3 351.7 327.7 299.9 266.4
229.2 188.1 144.3 99.5 54.2 15.1 0
1608.8 1561.2 1482.9 1347.6 1175 1019.9 906.7 838.3 778.5 744
723.3 709.2 682.7 644.1 621.9 612 606.8 599.3 585.6 555.4
502.6 468.7 442.3 417.3 393.7 365.9 337.6 309.8 282.4 252.3
218.3 182.5 140.5 100.4 55.6 17.9 0
1608.8 1555 1445.2 1272.6 1075.5 933.1 850.6 792.1 759.1 743.1
733.7 703 668.1 642.7 622.9 608.2 596.9 580 528.1 493.7
471.5 456.4 440.4 430 413 389.5 360.7 330.5 300.4 267.8
228.7 191.4 150.9 108 63.7 20.3 0
1608.8 1549.9 1419.2 1219.3 1020.8 901.1 828.4 783.7 764.8 754.9
729.9 694.5 666.7 639.4 614.9 594.6 570.5 518.7 498.9 475.8
454.5 435.7 427.7 423.9 411.2 389.5 357.9 323.9 288.1 253.7
218.3 179.6 145.2 110.8 126.4 76.9 0
1608.8 1545.1 1397.1 1179.2 988.8 884.6 820 789.3 778.5 762.4
724.7 694.1 665.3 633.7 603.1 573.8 523.4 485.2 483.8 455
428.1 403.6 393.2 380.5 362.6 340 315.9 289.5 259.8 227.7
194.7 158.4 127.3 166 116.9 36.8 0
1608.8 1536.2 1380.6 1164.6 978.4 878.9 819.5 797.8 790.7 768.6
729.9 696.9 666.7 633.2 597.4 555.9 494.1 467.7 484.2 460.2
415.9 383.3 364.9 344.2 322 300.4 281 261.7 240.9 219.3
200.9 157 134.9 164.6 68.4 24 0
1608.8 1531.9 1366.9 1139.2 962.4 880.3 821.4 801.1 795 771.9
733.2 701.6 671.9 639.4 603.1 562 497.9 467.7 486.6 473.4
419.2 382.9 364.9 342.3 320.6 298.9 279.1 259.8 237.2 212.2
183.4 149.9 133.4 168.3 74 25.5 0
